IESNA:LM-63-2002
[TEST]P1594620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-N-MED-4000K
[LUMINAIRE]2436 FlexBay Linear High bay at N beam, MED lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31849
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 187.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
20577.4 20577.4 20600.2 20577.4 20570.2 20584.7 20585.8 20589.7 20583.6 20566.4
20593 20603.1 20579.1 20582.5 20600.8 20585.2 20585.2 20598.7 20598.7 20596.4
20596.4 20582.5 20582.5 20615.4 20615.4 20607.6 20621.5 20615.9 20628.1 20628.1
20604.8 20633.7 20627.6 20610.8 20622.6 20623.2 20617 20617 20624.3 20621.5
20643.7 20657.6 20649.8 20653.7 20661 20642.6 20658.2 20662.7 20649.3 20672.6
20688.8 20680 20687.7 20702.2 20693.8 20694.4 20705.5 20705.5 20736.7 20748.4
20744.5 20732.8 20763.4 20784.6 20770.6 20785.6 20791.3 20789.6 20789.6 20801.8
20791.8 20803.5 20809.6 20801.8 20809.6 20811.8 20804.6 20784.6 20757.3 20732.8
20712.7 20701.6 20629.8 20608.1 20569.6 20527.9 20447.1 20403.2 20245.2 20191.1
20140.5 19989 19709 19709 19433.4 19433.4 19057.1 18836.1 18653.4 18179.7
18179.7 17665.8 17665.8 17120.3 17120.3 16516.2 16516.2 15875.4 15476.8 15190.6
14457.4 14457.4 13722.1 13722.1 12953.2 12953.2 12176 12176 11053.6 11053.6
10645.6 10264.8 9898 9168 9168 8478.8 8478.8 7808.5 7514.1 7169.5
6567.6 6567.6 5978.1 5978.1 5409.1 5409.1 4855.7 4855.7 4319.1 3788.4
3788.4 3291.3 3291.3 2827 2827 2394.5 2394.5 2007 2007 1665.7
1549.4 1361.2 1095.6 1095.6 878 878 694.2 694.2 542.8 500.5
418.7 320.1 320.1 239.9 239.9 178.7 178.7 130.9 130.9 92.9
84.6 64.6 42.9 42.9 31.1 26.2 23.4 23.4 23.4 23.4
1.1
20577.4 20577.4 20594.2 20591.4 20604.8 20599.2 20595.3 20600.2 20607 20589.2
20585.8 20585.8 20573.6 20550.2 20564.1 20520.1 20510.1 20510.1 20484 20456.6
20438.9 20443.3 20416.5 20423.2 20394.3 20369.2 20349.8 20311.9 20298.6 20267.4
20262.9 20237.8 20215.6 20176.6 20155.5 20116.6 20116 20013.5 19973.4 19970.7
19918.3 19882.7 19843.7 19831.5 19765.2 19739.6 19660 19555.9 19533.1 19439
19395 19314.8 19283.7 19193.4 19150.1 19023.6 18964.1 18809.3 18671.3 18597.2
18478.6 18408 18263.2 18133.5 17964.3 17840.6 17671.4 17522.8 17113.5 16900.9
16688.2 16430.4 16129.9 15843.1 15490.2 15162.8 14727.5 14336.6 13339 12733.9
12173.2 11418.3 10760.3 8835.2 8095.9 8095.9 7336.5 6198.5 4423.2 3698.3
3006.9 2388.3 2012.5 1621.8 1459.2 1247.1 1146.3 1002.1 866.8 831.8
763.8 736.6 698.1 672.5 648.5 600.6 600.6 579.6 579.6 517.2
502.2 481.5 468.2 449.8 439.8 425.9 415.8 405.3 395.3 386.9
380.3 380.3 388 388 409.7 409.7 418.7 418.7 418.7 453.8
453.8 471 471 476 476 506.1 506.1 585.6 585.6 641.3
656.9 656.9 652.5 659.7 617.4 609.6 586.2 552.2 536.1 527.7
463.7 439.8 423.1 406.9 383 386.9 378 332.4 332.4 295
248.3 248.3 210.5 210.5 162 162 118 118 84.6 84.6
46.2 31.1 31.1 23.4 19 9.5 9.5 5 5 3.4
2.3
20577.4 20577.4 20496.7 20483.4 20483.4 20460 20460 20427.7 20427.7 20388.8
20404.9 20363.7 20356.5 20294.6 20246.2 20246.2 20182.7 20182.7 20091.5 20094.2
20026.4 20006.8 19921.1 19888.3 19888.3 19706.3 19706.3 19580.9 19565.9 19452.9
19410.6 19295.4 19243 19125.6 18939.1 18939.1 18733.6 18733.6 18518.7 18518.7
18268.2 18205.3 18016.5 17708.2 17708.2 17415.3 17415.3 17057.8 17057.8 16674.3
16551.8 16247.3 16080.9 15755.7 15230.1 15230.1 14389.5 14389.5 14146.2 14146.2
13385.2 12453.2 12453.2 11398.2 10622.2 10193.5 9396.9 8867.5 8134.8 7504.6
6899.4 6136.2 4926.4 4926.4 3774 3705.5 2671.1 2658.3 1791 1779.9
1174.1 851.8 851.8 740.4 740.4 700.4 692.6 682.5 679.2 673
666.4 658 633.5 633.5 628 629.7 629.1 634.1 632.4 632.9
634.6 632.9 635.8 634.6 634.6 618.5 603.5 601.8 594.6 592.9
592.9 587.3 563.4 563.4 545 537.8 536.1 532.8 532.8 532.2
516.1 510 505.5 493.3 493.3 485.5 479.3 468.2 468.2 463.1
460.4 451.5 430.9 430.9 418.1 418.1 400.8 391.9 395.3 388
384.7 377.4 371.9 352.4 352.4 316.3 316.3 306.2 288.4 271.6
271.6 252.8 252.8 232.7 211.6 186.5 168.7 135.3 126.9 126.9
117.4 117.4 83.5 83.5 76.3 55.1 50.1 39.5 39.5 29.5
29.5 21.7 21.7 17.3 13.9 13.3 8.3 8.3 6.1 6.1
2.8
20577.4 20577.4 20628.1 20603.1 20603.1 20571.9 20571.9 20560.7 20560.7 20500.1
20485.1 20446.7 20426.6 20367.6 20329.1 20294.6 20222.2 20222.2 20108.8 20085.3
20029.1 19892.1 19892.1 19835.3 19835.3 19793.6 19595.4 19508 19425 19368.8
19148.4 19148.4 18986.4 18862.7 18748.6 18616.7 18478.1 18340.6 18049.9 18049.9
17882.4 17721.5 17721.5 17516.6 17055.7 16622 16622 16132.6 16132.6 15588.7
15238.5 14966.3 14539.8 14244.8 13433.1 13433.1 12459.4 12459.4 11370.5 11370.5
10117.8 9244.9 8720.5 7798 7221.2 5654.6 5654.6 4250.5 4250.5 3075.3
3075.3 2155 2088.9 1490.9 1063.3 1063.3 862.9 862.9 790 790
763.8 763.8 752.2 752.2 748.8 740.4 740.4 734.3 734.3 733.8
733.8 729.8 710.4 710.4 698.7 699.2 682.5 682.5 654.8 654.8
628.5 628.5 622.5 623 623 625.2 625.2 610.7 610.7 616.2
616.2 601.8 590.2 580.1 576.1 577.8 565.1 565.1 559.6 559.6
549.5 549.5 548.4 540 541.1 538.9 538.9 533.9 533.9 523.3
523.3 507.2 507.2 500.5 500.5 498.2 489.3 481 477.7 471.5
465.4 458.2 452.6 405.3 372.5 372.5 358 353 319.5 319.5
266.1 266.1 232.1 232.1 192 192 169.2 154.8 154.8 113.6
113.6 68 68 63.4 61.2 54.5 50.7 37.3 28.9 28.9
25.6 25.6 20.1 20.1 11.8 9.5 6.7 6.1 6.1 6.1
0.6
20577.4 20577.4 20482.8 20465 20465 20447.7 20447.7 20416 20416 20382.6
20384.8 20349.8 20297.4 20297.4 20251.8 20251.8 20183.3 20183.3 20112.6 20112.6
20090.9 20007.9 19939 19845.9 19845.9 19795.2 19723.4 19602.6 19602.6 19471.3
19447.4 19328.7 19162.3 19162.3 19042.6 18966.3 18826.1 18763.2 18763.2 18550.4
18380.1 18325.5 18048.8 18048.8 17769.4 17549.4 17439.8 17224.4 17116.3 16722.2
16722.2 16462.7 16209.5 15905.5 15398.4 15398.4 14813.7 14813.7 14154.6 14154.6
13380.2 13036.7 12470.5 12045.2 11413.8 10200.8 10200.8 8841.3 8841.3 7335.9
7335.9 5749.2 4698.7 4217.7 2848.1 2848.1 1796.5 1796.5 1138.5 1138.5
852.3 852.3 761 734.3 721.5 702 702 682 682 670.3
670.3 653.6 645.8 633.5 626.3 626.3 628.5 628.5 634.6 634.6
636.3 641.3 640.2 640.2 636.9 623 623 605.7 605.7 593.4
593.4 578.4 578.4 557.3 548.4 540.6 535.5 535.5 523.9 523.9
499.9 499.9 497.7 494.4 494.4 484.9 477.1 467.1 467.1 454.9
454.9 440.3 440.3 427 420.3 416.4 413.1 413.1 399.7 399.7
386.9 386.9 375.2 369.6 351.8 341.3 330.1 311.7 311.7 277.3
277.3 250.5 229.4 219.4 211.6 155.9 146.4 146.4 133.6 133.6
101.9 101.9 72.4 72.4 57.4 49 43.5 35.1 35.1 26.8
24.5 19.5 19.5 13.9 10.6 8.9 8.3 6.7 3.9 3.9
0.6
20577.4 20577.4 20607.6 20612.5 20612.5 20595.8 20595.8 20567.9 20567.9 20587.5
20549.1 20549.1 20551.9 20545.7 20539.6 20507.9 20497.8 20485.1 20497.3 20428.3
20428.3 20442.2 20442.2 20389.3 20366 20368.7 20349.2 20328.6 20279.6 20272.9
20259.6 20259.6 20196.1 20155.5 20146 20111.5 20095.9 20044.8 20010.2 19972.8
19967.8 19874.4 19825.4 19814.2 19814.2 19688.4 19688.4 19605.4 19605.4 19505.7
19449 19358.9 19330.4 19257.5 19104.9 19104.9 18954.1 18954.1 18762 18762
18544.9 18464.8 18337.8 18337.8 18028.8 17728.2 17728.2 17344.6 17344.6 16893.1
16893.1 16372.1 15957.8 15726.3 15001.4 15001.4 14122.3 14122.3 13101.3 13101.3
11899.3 10969.1 10470.8 9428.6 8851.9 7084.3 7084.3 5434.7 5434.7 4075.8
4075.8 3021.3 2883.8 2171.2 1579.4 1579.4 1229.2 1229.2 986.5 986.5
849.5 849.5 744.4 717.6 669.2 620.2 620.2 576.7 576.7 537.2
537.2 488.8 488.8 468.8 468.8 442 425.3 419.8 406.9 406.9
396.4 406.9 417.5 417.5 405.3 405.3 403.6 405.3 418.1 426.4
434.2 449.3 455.9 525.6 525.6 584.5 601.2 597.9 602.4 595.7
610.1 564.5 578.4 551.2 568.9 568.9 565.6 542.3 519.4 510
493.9 461.6 462.1 433.7 395.9 361.9 361.9 326.2 303.4 281.7
275.6 246.6 216.5 182 167.6 167.6 153.1 153.1 148.1 89.7
84.6 62.9 61.8 46.8 45 28.9 28.9 16.1 10.1 10.1
2.8
20577.4 20577.4 20600.2 20577.4 20570.2 20584.7 20585.8 20589.7 20583.6 20566.4
20593 20603.1 20579.1 20582.5 20600.8 20585.2 20585.2 20598.7 20598.7 20596.4
20596.4 20582.5 20582.5 20615.4 20615.4 20607.6 20621.5 20615.9 20628.1 20628.1
20604.8 20633.7 20627.6 20610.8 20622.6 20623.2 20617 20617 20624.3 20621.5
20643.7 20657.6 20649.8 20653.7 20661 20642.6 20658.2 20662.7 20649.3 20672.6
20688.8 20680 20687.7 20702.2 20693.8 20694.4 20705.5 20705.5 20736.7 20748.4
20744.5 20732.8 20763.4 20784.6 20770.6 20785.6 20791.3 20789.6 20789.6 20801.8
20791.8 20803.5 20809.6 20801.8 20809.6 20811.8 20804.6 20784.6 20757.3 20732.8
20712.7 20701.6 20629.8 20608.1 20569.6 20527.9 20447.1 20403.2 20245.2 20191.1
20140.5 19989 19709 19709 19433.4 19433.4 19057.1 18836.1 18653.4 18179.7
18179.7 17665.8 17665.8 17120.3 17120.3 16516.2 16516.2 15875.4 15476.8 15190.6
14457.4 14457.4 13722.1 13722.1 12953.2 12953.2 12176 12176 11053.6 11053.6
10645.6 10264.8 9898 9168 9168 8478.8 8478.8 7808.5 7514.1 7169.5
6567.6 6567.6 5978.1 5978.1 5409.1 5409.1 4855.7 4855.7 4319.1 3788.4
3788.4 3291.3 3291.3 2827 2827 2394.5 2394.5 2007 2007 1665.7
1549.4 1361.2 1095.6 1095.6 878 878 694.2 694.2 542.8 500.5
418.7 320.1 320.1 239.9 239.9 178.7 178.7 130.9 130.9 92.9
84.6 64.6 42.9 42.9 31.1 26.2 23.4 23.4 23.4 23.4
1.1
20577.4 20577.4 20594.2 20591.4 20604.8 20599.2 20595.3 20600.2 20607 20589.2
20585.8 20585.8 20573.6 20550.2 20564.1 20520.1 20510.1 20510.1 20484 20456.6
20438.9 20443.3 20416.5 20423.2 20394.3 20369.2 20349.8 20311.9 20298.6 20267.4
20262.9 20237.8 20215.6 20176.6 20155.5 20116.6 20116 20013.5 19973.4 19970.7
19918.3 19882.7 19843.7 19831.5 19765.2 19739.6 19660 19555.9 19533.1 19439
19395 19314.8 19283.7 19193.4 19150.1 19023.6 18964.1 18809.3 18671.3 18597.2
18478.6 18408 18263.2 18133.5 17964.3 17840.6 17671.4 17522.8 17113.5 16900.9
16688.2 16430.4 16129.9 15843.1 15490.2 15162.8 14727.5 14336.6 13339 12733.9
12173.2 11418.3 10760.3 8835.2 8095.9 8095.9 7336.5 6198.5 4423.2 3698.3
3006.9 2388.3 2012.5 1621.8 1459.2 1247.1 1146.3 1002.1 866.8 831.8
763.8 736.6 698.1 672.5 648.5 600.6 600.6 579.6 579.6 517.2
502.2 481.5 468.2 449.8 439.8 425.9 415.8 405.3 395.3 386.9
380.3 380.3 388 388 409.7 409.7 418.7 418.7 418.7 453.8
453.8 471 471 476 476 506.1 506.1 585.6 585.6 641.3
656.9 656.9 652.5 659.7 617.4 609.6 586.2 552.2 536.1 527.7
463.7 439.8 423.1 406.9 383 386.9 378 332.4 332.4 295
248.3 248.3 210.5 210.5 162 162 118 118 84.6 84.6
46.2 31.1 31.1 23.4 19 9.5 9.5 5 5 3.4
2.3
20577.4 20577.4 20496.7 20483.4 20483.4 20460 20460 20427.7 20427.7 20388.8
20404.9 20363.7 20356.5 20294.6 20246.2 20246.2 20182.7 20182.7 20091.5 20094.2
20026.4 20006.8 19921.1 19888.3 19888.3 19706.3 19706.3 19580.9 19565.9 19452.9
19410.6 19295.4 19243 19125.6 18939.1 18939.1 18733.6 18733.6 18518.7 18518.7
18268.2 18205.3 18016.5 17708.2 17708.2 17415.3 17415.3 17057.8 17057.8 16674.3
16551.8 16247.3 16080.9 15755.7 15230.1 15230.1 14389.5 14389.5 14146.2 14146.2
13385.2 12453.2 12453.2 11398.2 10622.2 10193.5 9396.9 8867.5 8134.8 7504.6
6899.4 6136.2 4926.4 4926.4 3774 3705.5 2671.1 2658.3 1791 1779.9
1174.1 851.8 851.8 740.4 740.4 700.4 692.6 682.5 679.2 673
666.4 658 633.5 633.5 628 629.7 629.1 634.1 632.4 632.9
634.6 632.9 635.8 634.6 634.6 618.5 603.5 601.8 594.6 592.9
592.9 587.3 563.4 563.4 545 537.8 536.1 532.8 532.8 532.2
516.1 510 505.5 493.3 493.3 485.5 479.3 468.2 468.2 463.1
460.4 451.5 430.9 430.9 418.1 418.1 400.8 391.9 395.3 388
384.7 377.4 371.9 352.4 352.4 316.3 316.3 306.2 288.4 271.6
271.6 252.8 252.8 232.7 211.6 186.5 168.7 135.3 126.9 126.9
117.4 117.4 83.5 83.5 76.3 55.1 50.1 39.5 39.5 29.5
29.5 21.7 21.7 17.3 13.9 13.3 8.3 8.3 6.1 6.1
2.8
20577.4 20577.4 20628.1 20603.1 20603.1 20571.9 20571.9 20560.7 20560.7 20500.1
20485.1 20446.7 20426.6 20367.6 20329.1 20294.6 20222.2 20222.2 20108.8 20085.3
20029.1 19892.1 19892.1 19835.3 19835.3 19793.6 19595.4 19508 19425 19368.8
19148.4 19148.4 18986.4 18862.7 18748.6 18616.7 18478.1 18340.6 18049.9 18049.9
17882.4 17721.5 17721.5 17516.6 17055.7 16622 16622 16132.6 16132.6 15588.7
15238.5 14966.3 14539.8 14244.8 13433.1 13433.1 12459.4 12459.4 11370.5 11370.5
10117.8 9244.9 8720.5 7798 7221.2 5654.6 5654.6 4250.5 4250.5 3075.3
3075.3 2155 2088.9 1490.9 1063.3 1063.3 862.9 862.9 790 790
763.8 763.8 752.2 752.2 748.8 740.4 740.4 734.3 734.3 733.8
733.8 729.8 710.4 710.4 698.7 699.2 682.5 682.5 654.8 654.8
628.5 628.5 622.5 623 623 625.2 625.2 610.7 610.7 616.2
616.2 601.8 590.2 580.1 576.1 577.8 565.1 565.1 559.6 559.6
549.5 549.5 548.4 540 541.1 538.9 538.9 533.9 533.9 523.3
523.3 507.2 507.2 500.5 500.5 498.2 489.3 481 477.7 471.5
465.4 458.2 452.6 405.3 372.5 372.5 358 353 319.5 319.5
266.1 266.1 232.1 232.1 192 192 169.2 154.8 154.8 113.6
113.6 68 68 63.4 61.2 54.5 50.7 37.3 28.9 28.9
25.6 25.6 20.1 20.1 11.8 9.5 6.7 6.1 6.1 6.1
0.6
20577.4 20577.4 20482.8 20465 20465 20447.7 20447.7 20416 20416 20382.6
20384.8 20349.8 20297.4 20297.4 20251.8 20251.8 20183.3 20183.3 20112.6 20112.6
20090.9 20007.9 19939 19845.9 19845.9 19795.2 19723.4 19602.6 19602.6 19471.3
19447.4 19328.7 19162.3 19162.3 19042.6 18966.3 18826.1 18763.2 18763.2 18550.4
18380.1 18325.5 18048.8 18048.8 17769.4 17549.4 17439.8 17224.4 17116.3 16722.2
16722.2 16462.7 16209.5 15905.5 15398.4 15398.4 14813.7 14813.7 14154.6 14154.6
13380.2 13036.7 12470.5 12045.2 11413.8 10200.8 10200.8 8841.3 8841.3 7335.9
7335.9 5749.2 4698.7 4217.7 2848.1 2848.1 1796.5 1796.5 1138.5 1138.5
852.3 852.3 761 734.3 721.5 702 702 682 682 670.3
670.3 653.6 645.8 633.5 626.3 626.3 628.5 628.5 634.6 634.6
636.3 641.3 640.2 640.2 636.9 623 623 605.7 605.7 593.4
593.4 578.4 578.4 557.3 548.4 540.6 535.5 535.5 523.9 523.9
499.9 499.9 497.7 494.4 494.4 484.9 477.1 467.1 467.1 454.9
454.9 440.3 440.3 427 420.3 416.4 413.1 413.1 399.7 399.7
386.9 386.9 375.2 369.6 351.8 341.3 330.1 311.7 311.7 277.3
277.3 250.5 229.4 219.4 211.6 155.9 146.4 146.4 133.6 133.6
101.9 101.9 72.4 72.4 57.4 49 43.5 35.1 35.1 26.8
24.5 19.5 19.5 13.9 10.6 8.9 8.3 6.7 3.9 3.9
0.6
20577.4 20577.4 20607.6 20612.5 20612.5 20595.8 20595.8 20567.9 20567.9 20587.5
20549.1 20549.1 20551.9 20545.7 20539.6 20507.9 20497.8 20485.1 20497.3 20428.3
20428.3 20442.2 20442.2 20389.3 20366 20368.7 20349.2 20328.6 20279.6 20272.9
20259.6 20259.6 20196.1 20155.5 20146 20111.5 20095.9 20044.8 20010.2 19972.8
19967.8 19874.4 19825.4 19814.2 19814.2 19688.4 19688.4 19605.4 19605.4 19505.7
19449 19358.9 19330.4 19257.5 19104.9 19104.9 18954.1 18954.1 18762 18762
18544.9 18464.8 18337.8 18337.8 18028.8 17728.2 17728.2 17344.6 17344.6 16893.1
16893.1 16372.1 15957.8 15726.3 15001.4 15001.4 14122.3 14122.3 13101.3 13101.3
11899.3 10969.1 10470.8 9428.6 8851.9 7084.3 7084.3 5434.7 5434.7 4075.8
4075.8 3021.3 2883.8 2171.2 1579.4 1579.4 1229.2 1229.2 986.5 986.5
849.5 849.5 744.4 717.6 669.2 620.2 620.2 576.7 576.7 537.2
537.2 488.8 488.8 468.8 468.8 442 425.3 419.8 406.9 406.9
396.4 406.9 417.5 417.5 405.3 405.3 403.6 405.3 418.1 426.4
434.2 449.3 455.9 525.6 525.6 584.5 601.2 597.9 602.4 595.7
610.1 564.5 578.4 551.2 568.9 568.9 565.6 542.3 519.4 510
493.9 461.6 462.1 433.7 395.9 361.9 361.9 326.2 303.4 281.7
275.6 246.6 216.5 182 167.6 167.6 153.1 153.1 148.1 89.7
84.6 62.9 61.8 46.8 45 28.9 28.9 16.1 10.1 10.1
2.8
20577.4 20577.4 20600.2 20577.4 20570.2 20584.7 20585.8 20589.7 20583.6 20566.4
20593 20603.1 20579.1 20582.5 20600.8 20585.2 20585.2 20598.7 20598.7 20596.4
20596.4 20582.5 20582.5 20615.4 20615.4 20607.6 20621.5 20615.9 20628.1 20628.1
20604.8 20633.7 20627.6 20610.8 20622.6 20623.2 20617 20617 20624.3 20621.5
20643.7 20657.6 20649.8 20653.7 20661 20642.6 20658.2 20662.7 20649.3 20672.6
20688.8 20680 20687.7 20702.2 20693.8 20694.4 20705.5 20705.5 20736.7 20748.4
20744.5 20732.8 20763.4 20784.6 20770.6 20785.6 20791.3 20789.6 20789.6 20801.8
20791.8 20803.5 20809.6 20801.8 20809.6 20811.8 20804.6 20784.6 20757.3 20732.8
20712.7 20701.6 20629.8 20608.1 20569.6 20527.9 20447.1 20403.2 20245.2 20191.1
20140.5 19989 19709 19709 19433.4 19433.4 19057.1 18836.1 18653.4 18179.7
18179.7 17665.8 17665.8 17120.3 17120.3 16516.2 16516.2 15875.4 15476.8 15190.6
14457.4 14457.4 13722.1 13722.1 12953.2 12953.2 12176 12176 11053.6 11053.6
10645.6 10264.8 9898 9168 9168 8478.8 8478.8 7808.5 7514.1 7169.5
6567.6 6567.6 5978.1 5978.1 5409.1 5409.1 4855.7 4855.7 4319.1 3788.4
3788.4 3291.3 3291.3 2827 2827 2394.5 2394.5 2007 2007 1665.7
1549.4 1361.2 1095.6 1095.6 878 878 694.2 694.2 542.8 500.5
418.7 320.1 320.1 239.9 239.9 178.7 178.7 130.9 130.9 92.9
84.6 64.6 42.9 42.9 31.1 26.2 23.4 23.4 23.4 23.4
1.1
